(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sound Proofing Sheet for Construction Work Sites

Sound Proofing Sheet for Construction Work Sites

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 10,485.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GBO2-1834 SALE
GBO2-1851 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,485.00

฿ 7,234.65

SOUND INSULATION SHEETS 1 Piece(s) Same day 1.91×3.55 34 415-6293 6600 1 pc.

฿ 15,356.00

฿ 10,595.64

SOUND INSULATION SHEETS 1 Piece(s) Same day 1.91×5.25 46 415-6307 9800 1 pc.

Basic Specifications

  • Product Type
    Soundproof sheet
  • Color
    Gray
  • Shape
    Folding Type
  • Grommet pitch(cm)
    30×30
  • Seat thickness(mm)
    1.00
  • Features
    It can reduce the dioxins generated during incineration. It can be used repeatedly for a long period of time with good strength and weather resistance. Because it can be easily trimmed with scissors, a cutting knife, etc., the size and shape can be adjusted depending on where it will be used.
  • Application
    For construction work, demolition and piling.
  • Tensile Strength
    Vertical 1,400 N/3 cm, horizontal 1700 N/3 cm
  • Tear strength
    Vertical 450 N, horizontal 450N
  • Flameproof declarer certification number
    AFE330085
  • Material/sheet
    Polyolefin
  • Material/grommet
    Brass (Inner diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

Soundproof sheet combining high strength and workability of olefin fabric.
[Features]
· Olefin based material has higher physical strength than PVC materials.
· Degradation and hardening are unlikely to occur even where there is temperature change, such as in a cold climate.
· Compared to PVC soundproof sheets with equivalent thickness, the weight is about 2/3, making it convenient for reducing workload.
· Can reduce the dioxins generated during incineration.
· Its high strength and high weather resistance allow repeated use for a long period of time.
· Because it can be easily trimmed with scissors, a cutting knife, etc., the size and shape can be adjusted depending on where it will be used.
[Applications]
· Ideal for use in demolition, protection of wall surfaces for construction work, general construction work, building demolition work, and piling work.

Part Number
GBO2-1834 SALE
GBO2-1851 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,485.00

฿ 7,234.65

SOUND INSULATION SHEETS 1 Piece(s) Same day 1.91×3.55 34 415-6293 6600 1 pc.

฿ 15,356.00

฿ 10,595.64

SOUND INSULATION SHEETS 1 Piece(s) Same day 1.91×5.25 46 415-6307 9800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can reduce dioxins generated during incineration.

Usage

●Construction work/building demolition work/pile construction.

Specification

●Eyelet Pitch(cm):30 x 30
●Color: Gray 
●Thickness: 1.01mm 
●Tensile Strength: Vertical 1400N/3cm, Horizontal 1700N/3cm 
●Tearing Strength: Vertical 450N, Horizontal 450N
●Fire Proof Indicator Certification No.: AFE330085

Materials

●Sheet: Polyolefin 
●Eyelet: Brass(inner diameter: 12mm)