(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Resistant UV Sheet, #7000, OD Green Black 3.52 m x 5.31 m – 5.29 m x 7.11 m

Water Resistant UV Sheet, #7000, OD Green Black 3.52 m x 5.31 m – 5.29 m x 7.11 m

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TWP70007290

  • Product Type
    UV sheet
  • Thickness(mm)
    0.62
  • Width×Length(m)
    7.11×8.91
  • Color
    OD Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    36
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    -
  • Detailed colors
    OD Green/Black
  • JAN Code
    4989999388268
  • Trusco Code
    767-4597
  • Features
    -
  • Application
    -
  • Tensile Strength
    Vertical 2,500 N/5 cm, horizontal 2350 N/5 cm
  • Tear strength
    Vertical 300 N, horizontal 300N
  • Durability period
    Approximately 5 years
  • Water pressure resistance capability
    0.8kg/cm
  • Material/sheet
    -
  • Material/grommet
    -
  • Mass(g)
    -
  • Mass(kg)
    25.3
  • Amount Of Content
    1 pc.
Part Number
TWP70007290 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Number of Grommets
(piece)
Seat thickness
(mm)
Detailed colors JAN Code Trusco Code Features Application Tear strength Material/sheet Material/grommet Mass
(g)
Mass
(kg)
Amount Of Content

฿ 25,396.07

฿ 20,936.52

UV SHEETS 1 Piece(s) 40 Day(s) 7.11×8.91 OD Green 36 - OD Green/Black 4989999388268 767-4597 - - Vertical 300 N, horizontal 300N - - - 25.3 1 pc.

Basic Specifications

  • Product Type
    UV sheet
  • Thickness(mm)
    0.62
  • Shape
    Folding Type
  • Grommet pitch(cm)
    90
  • Tensile Strength
    Vertical 2,500 N/5 cm, horizontal 2350 N/5 cm
  • Durability period
    Approximately 5 years
  • Water pressure resistance capability
    0.8kg/cm
  • Amount Of Content
    1 pc.

Product Description

#7000 sheet with excellent weather resistance and water resistance.
[Features]
· Water resistance capability is 0.8 kg/cm³, which is about seven times the water resistance of a normal sheet.
· An ultraviolet deterioration prevention agent has been added, resulting in strong weather resistance about four times that of a normal #3000 sheet.
[Applications]
· Can be used for covering materials for extended periods of time and waterproofing open-air curing sites.
· Ideal as a cover for port-related cargo, simple warehouse tent material, lining sheet for water storage tank, warehouse tent, etc.

Specifications of TWP70007290

  • Product Type
    UV sheet
  • Thickness(mm)
    0.62
  • Width×Length(m)
    7.11×8.91
  • Color
    OD Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    36
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    -
  • Detailed colors
    OD Green/Black
  • JAN Code
    4989999388268
  • Trusco Code
    767-4597
  • Features
    -
  • Application
    -
  • Tensile Strength
    Vertical 2,500 N/5 cm, horizontal 2350 N/5 cm
  • Tear strength
    Vertical 300 N, horizontal 300N
  • Durability period
    Approximately 5 years
  • Water pressure resistance capability
    0.8kg/cm
  • Material/sheet
    -
  • Material/grommet
    -
  • Mass(g)
    -
  • Mass(kg)
    25.3
  • Amount Of Content
    1 pc.
Part Number
TWP70007290 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Number of Grommets
(piece)
Seat thickness
(mm)
Detailed colors JAN Code Trusco Code Features Application Tear strength Material/sheet Material/grommet Mass
(g)
Mass
(kg)
Amount Of Content

฿ 25,396.07

฿ 20,936.52

UV SHEETS 1 Piece(s) 40 Day(s) 7.11×8.91 OD Green 36 - OD Green/Black 4989999388268 767-4597 - - Vertical 300 N, horizontal 300N - - - 25.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1