Jumbo Sheet # 3000

Caution
Product Description
Mid-term use type #3000 ground sheet in a large size that is made in Japan.
[Features]
· Laminate material that is thick and strong and in which the warp and weft have been woven in a regular pattern.
· The sheet has fewer seams.
· Can be used in cold as well as hot regions.
[Applications]
· Ideal as a sheet to protect open air-storage from rain, etc., or a cover for roof repair, as well as for curing ceiling surfaces, wall surfaces, and floor surfaces in civil engineering, construction, architecture, etc.
· Can be used as a protective cover for indoor or outdoor construction sites, or a curing sheet.
Features
●It is blue sheet of a large size covering and wrapping wide area at once.Usage
●For covering large materials such as industrial materials.Specification
●Eyelet Pitch(cm):100●SPQ(sheet):1
●Color: Blue
●Thickness: 0.25mm
●Tensile Strength: Vertical 665N/5cm, Horizontal 575N/5cm
●Endurance Period: Approx. 1 Year
Materials
●Sheet: Polyethylene(PE)●Eyelet: Aluminum(inner diameter: 12mm)