(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Animal Net (Anti-Bird Net)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,377.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GR-16-1020
GR-16-1050
GR-16-1550
GR-16-2050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,377.00

PROTECTIVE NETS 2 Piece(s) 5 Day(s) 1X20 252-4406 1.2 1 Roll

฿ 2,992.00

PROTECTIVE NETS 1 Piece(s) 10 Day(s) 1X50 290-0645 3 1 Roll

฿ 4,487.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 1.5X50 290-0670 4.5 1 Roll

฿ 5,982.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 2X50 290-0696 6 1 Roll

Basic Specifications

  • Product Model
    Guard Net
  • Color
    Green
  • Mesh Opening(mm)
    16
  • Features
    Because it contains weather resistant stabilizing agent, it is strong and lasts long.
  • Use
    Prevents birds from penetrating inside. Forms a perimeter around paddy fields to keep out ducks
  • Material (Body)
    Polyethylene (PE)
  • Amount Of Content
    1 Roll

Product Description

Protective net for dogs, cats, deer, wild boars and birds.
[Features]
·Because it contains a rope, it is strong and easy to expand.
·Prevents pigeons, crows, and small birds from entering the crevices of factories and verandas.
·It is durable and long-lasting because it contains a weather stabilizer.
·The fine mesh and thick threads prevent small animals such as wild boars, raccoon dogs, foxes, rabbits, dogs, and cats from entering.
[Applications]
·Perfect for preventing bird intrusion.
·Ideal for enclosing Aigamo ducks in paddy fields.
·Convenient for protecting precious crops from small animals.

Part Number
GR-16-1020
GR-16-1050
GR-16-1550
GR-16-2050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,377.00

PROTECTIVE NETS 2 Piece(s) 5 Day(s) 1X20 252-4406 1.2 1 Roll

฿ 2,992.00

PROTECTIVE NETS 1 Piece(s) 10 Day(s) 1X50 290-0645 3 1 Roll

฿ 4,487.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 1.5X50 290-0670 4.5 1 Roll

฿ 5,982.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 2X50 290-0696 6 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it enters rope, it is easy to deploy with strength.
●Durable and long lasting because weather resistant stabilizer is included.

Usage

●Bird intrusion prevention.

Specification

●Mesh Size(mm):16
●SPQ(piece):1
●Color: Green

Materials

●Polyethylene(PE)