(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weed-Proofing Agri-Sheet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BK-1515-120

  • Product Model
    Guard Net
  • Thickness(mm)
    0.5
  • Width x Length(m)
    1X20
  • Color
    Other
  • Trusco Code
    252-4619
  • Features
    Shields light to prevent weeds from growing.
  • Use
    Agricultural use full coverage weed proofing for Greenhouses
  • Material (Body)
    Polypropylene (PP)
  • Mass(kg)
    2600
  • Amount Of Content
    1 Roll
Part Number
BK-1515-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,124.00

PROTECTIVE NETS 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Guard Net
  • Thickness(mm)
    0.5
  • Width x Length(m)
    1X20
  • Color
    Other
  • Trusco Code
    252-4619
  • Features
    Shields light to prevent weeds from growing.
  • Use
    Agricultural use full coverage weed proofing for Greenhouses
  • Material (Body)
    Polypropylene (PP)
  • Mass(kg)
    2600
  • Amount Of Content
    1 Roll

Product Description

[Features]
· High density strong fabric offers superior weather resistance.
· Highly light-blocking to prevent proliferation of weeds.
· Special slip-resistant weave provides a more comfortable work environment.
· Processed to be water permeable, so water does not pool up on top.
[Applications]
· Covering for the entire interior floor of agricultural vinyl houses for weed prevention.
· Covering paths in outdoor cultivation to prevent weeds/mud.

Specifications of BK-1515-120

  • Product Model
    Guard Net
  • Thickness(mm)
    0.5
  • Width x Length(m)
    1X20
  • Color
    Other
  • Trusco Code
    252-4619
  • Features
    Shields light to prevent weeds from growing.
  • Use
    Agricultural use full coverage weed proofing for Greenhouses
  • Material (Body)
    Polypropylene (PP)
  • Mass(kg)
    2600
  • Amount Of Content
    1 Roll
Part Number
BK-1515-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,124.00

PROTECTIVE NETS 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1