(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Professor Crow Garbage Net (Mesh Size 4 mm)

Professor Crow Garbage Net (Mesh Size 4 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CN-YB

  • Product Model
    Guard Net
  • Width x Length(m)
    1X1.1
  • Color
    Yellow
  • Mesh Opening(mm)
    4
  • Trusco Code
    375-9563
  • Features
    The yellow net hinders the visibility of the glass.
  • Use
    For locations that have problems with damage by crows, such as city garbage collection points, crop fields, orchards etc.
  • Specifications
    Black Thread Capsaicin Included
  • Material: Net
    Polyethylene (PE)
  • Material: Wire
    Stainless Steel
  • Mass(kg)
    300
  • Amount Of Content
    1 pc.
Part Number
CN-YB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,103.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Guard Net
  • Width x Length(m)
    1X1.1
  • Color
    Yellow
  • Mesh Opening(mm)
    4
  • Trusco Code
    375-9563
  • Features
    The yellow net hinders the visibility of the glass.
  • Use
    For locations that have problems with damage by crows, such as city garbage collection points, crop fields, orchards etc.
  • Specifications
    Black Thread Capsaicin Included
  • Material: Net
    Polyethylene (PE)
  • Material: Wire
    Stainless Steel
  • Mass(kg)
    300
  • Amount Of Content
    1 pc.

Product Description

[Features]
·The pungent component of capsaicin stimulates the crow's greatest weakness, the sense of taste.
·A yellow net obstructs the crow's vision.
[Applications]
·It can be used in areas where crows are a problem, such as garbage storage areas in cities, fields and orchards.

Specifications of CN-YB

  • Product Model
    Guard Net
  • Width x Length(m)
    1X1.1
  • Color
    Yellow
  • Mesh Opening(mm)
    4
  • Trusco Code
    375-9563
  • Features
    The yellow net hinders the visibility of the glass.
  • Use
    For locations that have problems with damage by crows, such as city garbage collection points, crop fields, orchards etc.
  • Specifications
    Black Thread Capsaicin Included
  • Material: Net
    Polyethylene (PE)
  • Material: Wire
    Stainless Steel
  • Mass(kg)
    300
  • Amount Of Content
    1 pc.
Part Number
CN-YB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,103.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1