- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Garbage Covering Net (Mesh Size 4 mm)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width x Length (m) |
Trusco Code |
Mass (kg) |
Amount Of Content |
|
฿ 2,366.00
|
PROTECTIVE NETS
|
1 Piece(s)
|
|
10 Day(s)
|
2X3 |
303-0393 |
1.3 |
1 pc. |
|
฿ 4,453.00
|
PROTECTIVE NETS
|
1 Piece(s)
|
|
10 Day(s)
|
3X4 |
303-0407 |
2 |
1 pc. |
Basic Specifications
-
- Product Model
- Guard Net
-
- Color
- Yellow
-
- Mesh Opening(mm)
- 4
-
- Features
- The pungent ingredient (capsaicin) mixed in the net, stimulates the crow's weakness, its taste sense, making it most likely to approach.
-
- Use
- Garbage Bags to Protect from Glass Damage
-
- String Diameter(mm)
- 1
-
- Material: Body
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Uses a yellow thought to be hard to see by crows, preventing crows from damaging it.
· A pungent ingredient (capsaicin) is mixed into the netting material to prevent crows from getting near by attacking their sense of taste.
[Applications]
· Protecting garbage bags from damage by crows.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width x Length (m) |
Trusco Code |
Mass (kg) |
Amount Of Content |
|
฿ 2,366.00
|
PROTECTIVE NETS
|
1 Piece(s)
|
|
10 Day(s)
|
2X3 |
303-0393 |
1.3 |
1 pc. |
|
฿ 4,453.00
|
PROTECTIVE NETS
|
1 Piece(s)
|
|
10 Day(s)
|
3X4 |
303-0407 |
2 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?