(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco Soundproof Sheet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,405.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ECOBOUON1834
ECOBOUON1851
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,405.00

SOUND INSULATION SHEETS 1 Piece(s) 10 Day(s) 1.90×3.50 34 361-3577 1500 1 pc.

฿ 8,429.00

SOUND INSULATION SHEETS 1 Piece(s) 10 Day(s) 1.90×5.20 46 361-3585 2200 1 pc.

Basic Specifications

  • Product Model
    Soundproof Sheet
  • Thickness(mm)
    0.46
  • Color
    Gray
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    30X30
  • Material (Body)
    Polyolefin
  • Material (Eyelet)
    Brass (Inner diameter: 12 mm)
  • Use
    Short-term construction (about 1 to 3 weeks), building demolition work, protection of wall surfaces for construction work, etc.
  • Tensile Strength
    Length 1,300 N / 5 cm, Width 1,400 N / 5 cm
  • Tear Strength
    Length 180 N, Width 150 N
  • Flame Retardant Display Certificate Number
    AFE330085
  • Amount Of Content
    1 pc.

Product Description

Light and low-cost soundproof sheet.
[Features]
·Because it is an olefin-based material, it is less prone to deterioration or hardening than PVC products, even in cold climates where temperatures change.
·Flame-retardant items specified by the Fire and Disaster Management Agency.
·Because of its light weight, it is possible to reduce the burden on demolition work sites and improve work speed due to its light weight.
·Dioxins generated during incineration can be suppressed.
[Applications]
·It is ideal for covering walls in short-term construction (about 1 week to 3 months), building demolition work, and construction work.

Part Number
ECOBOUON1834
ECOBOUON1851
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,405.00

SOUND INSULATION SHEETS 1 Piece(s) 10 Day(s) 1.90×3.50 34 361-3577 1500 1 pc.

฿ 8,429.00

SOUND INSULATION SHEETS 1 Piece(s) 10 Day(s) 1.90×5.20 46 361-3585 2200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1