(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tarpee UV Cloth #4000

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 32,399.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UVCGR18100 SALE
UVCGR36100 SALE
UVCSI18100 SALE
UVCSI36100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Width x Length
(m)
Color Shape Trusco Code Features Use Tensile Strength Tear Strength Endurance Period Mass
(g)
Mass
(kg)
Amount Of Content

฿ 32,399.00

฿ 29,807.08

UV SHEETS 1 Piece(s) 40 Day(s) UV Sheet 1.8X100 Green Roll Model 418-9574 It has excellent weather resistance and is superior in water-proofing. Long-Term Material / Object Cover Length 1,150 N / 5 cm, Width 1,100 N / 5 cm - Approximately 2 to 3 years 38700 - 1 pc.

฿ 63,927.00

฿ 55,137.04

UV SHEETS 1 Piece(s) 35 Day(s) - 3.6 x 100 Green - 789-7880 - - Vertical 1150N/5cm, Horizontal 1100N/5cm Vertical 150N, Horizontal 150N Approximately 3 years - 76.96 -

฿ 32,399.00

฿ 29,807.08

UV SHEETS 1 Piece(s) 40 Day(s) UV Sheet 1.8X100 Silver Roll Model 418-9591 It has excellent weather resistance and is superior in water-proofing. Long-Term Material / Object Cover Length 1,150 N / 5 cm, Width 1,100 N / 5 cm - Approximately 2 to 3 years 38700 - 1 pc.

฿ 63,960.00

฿ 55,165.50

UV SHEETS 1 Piece(s) 35 Day(s) - 3.6 x 100 Silver - 789-7928 - - Vertical 1150N/5cm, Horizontal 1100N/5cm Vertical 150N, Horizontal 150N Approximately 3 years - 76.96 -

Basic Specifications

  • Thickness(mm)
    0.36
  • Material (Body)
    Polyethylene (PE)

Product Description

[Features]
· A tough and long-lasting UV resistant sheet.
· Superior weather resistance and highly superior waterproofing.
[Applications]
· Long-term cover for materials and goods, etc.

Part Number
UVCGR18100 SALE
UVCGR36100 SALE
UVCSI18100 SALE
UVCSI36100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Width x Length
(m)
Color Shape Trusco Code Features Use Tensile Strength Tear Strength Endurance Period Mass
(g)
Mass
(kg)
Amount Of Content

฿ 32,399.00

฿ 29,807.08

UV SHEETS 1 Piece(s) 40 Day(s) UV Sheet 1.8X100 Green Roll Model 418-9574 It has excellent weather resistance and is superior in water-proofing. Long-Term Material / Object Cover Length 1,150 N / 5 cm, Width 1,100 N / 5 cm - Approximately 2 to 3 years 38700 - 1 pc.

฿ 63,927.00

฿ 55,137.04

UV SHEETS 1 Piece(s) 35 Day(s) - 3.6 x 100 Green - 789-7880 - - Vertical 1150N/5cm, Horizontal 1100N/5cm Vertical 150N, Horizontal 150N Approximately 3 years - 76.96 -

฿ 32,399.00

฿ 29,807.08

UV SHEETS 1 Piece(s) 40 Day(s) UV Sheet 1.8X100 Silver Roll Model 418-9591 It has excellent weather resistance and is superior in water-proofing. Long-Term Material / Object Cover Length 1,150 N / 5 cm, Width 1,100 N / 5 cm - Approximately 2 to 3 years 38700 - 1 pc.

฿ 63,960.00

฿ 55,165.50

UV SHEETS 1 Piece(s) 35 Day(s) - 3.6 x 100 Silver - 789-7928 - - Vertical 1150N/5cm, Horizontal 1100N/5cm Vertical 150N, Horizontal 150N Approximately 3 years - 76.96 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1