(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
UVCOD18100 |
UVCOD36100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Width x Length (m) |
Shape | Material (Body) | Trusco Code | Features | Use | Tensile Strength | Tear Strength | Endurance Period | Mass (g) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,430.04 ฿ 34,166.14 |
UV SHEETS | 1 Piece(s) | 40 Day(s) | UV Sheet | 1.8X100 | Roll Model | Polyethylene (PE) | 418-9582 | A sturdy and long-lasting sheet which cuts UV rays. | Long-Term Material / Object Cover | Length 1,750 N / 5 cm, Width 1,510 N / 5 cm | - | Approximately 4 to 5 years | 49500 | - | 1 Roll | ||
฿ 75,292.05 ฿ 64,404.82 |
UV SHEETS | 1 Piece(s) | 35 Day(s) | - | 3.6 x 100 | - | - | 789-7910 | - | - | Vertical 1750N/5cm, Horizontal 1620N/5cm | Length 310N, Width 300N | Approximately 4 years | - | 97.65 | - |
[Features]
· A tough and long-lasting UV resistant sheet.
· Superior weather resistance and highly superior waterproofing.
[Applications]
· Long-term cover for materials and goods, etc.
Part Number |
---|
UVCOD18100 |
UVCOD36100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Width x Length (m) |
Shape | Material (Body) | Trusco Code | Features | Use | Tensile Strength | Tear Strength | Endurance Period | Mass (g) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,430.04 ฿ 34,166.14 |
UV SHEETS | 1 Piece(s) | 40 Day(s) | UV Sheet | 1.8X100 | Roll Model | Polyethylene (PE) | 418-9582 | A sturdy and long-lasting sheet which cuts UV rays. | Long-Term Material / Object Cover | Length 1,750 N / 5 cm, Width 1,510 N / 5 cm | - | Approximately 4 to 5 years | 49500 | - | 1 Roll | ||
฿ 75,292.05 ฿ 64,404.82 |
UV SHEETS | 1 Piece(s) | 35 Day(s) | - | 3.6 x 100 | - | - | 789-7910 | - | - | Vertical 1750N/5cm, Horizontal 1620N/5cm | Length 310N, Width 300N | Approximately 4 years | - | 97.65 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?