Black sheet #2500

Brand :
HAGIHARA

Caution

    Product Description

    A sheet with a high light-shielding effect.
    [Features]
    · Made in Japan.
    ·Has light blocking and weather resistance.
    ·A sheet with long-lasting weather resistance and consideration for the scenery.
    [Applications]
    ·Ideal as a protection cover for sand control and weed control.

    Usage

    ●Cover for protection against sand and grass.

    Specification

    ●Color: Black
    ●Thickness: 0.18mm
    ●Tensile Strength: Vertical 480N/5cm, Horizontal 360N/5cm
    ●Endurance Period: Approx. 10 Months

    Materials

    ●Sheet: Polyethylene(PE)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Black sheet #2500 | HAGIHARA | MISUMI Thailand