(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Sheet #2500 (OS2736W)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OS1818W
OS1827W
OS2736W
OS3654W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 372.00

COLOR SHEETS 3 Piece(s) 5 Day(s) 1.71X1.71 8 377-8703 400 1 pc.

฿ 556.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 1.71X2.61 10 377-8738 590 1 pc.

฿ 866.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 2.62X3.51 14 377-8762 1190 1 pc.

฿ 1,700.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 3.52X5.31 20 377-8797 2370 1 pc.

Basic Specifications

  • Product Model
    Color Sheet
  • Thickness(mm)
    0.18
  • Color
    White
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Use
    For use as an under sheet during pruning operations, and a cover for parts and materials.
  • Tensile Strength
    Length 480 N / 5 cm, Width 360 N / 5 cm
  • Endurance Period
    Approximately 10 months
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An easy-to-recognize sheet with a vibrant white color that provides a new sense of cleanliness and lightness.
[Applications]
· As an underlying sheet during trimming work, and as a cover for parts and materials.

Part Number
OS1818W
OS1827W
OS2736W
OS3654W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 372.00

COLOR SHEETS 3 Piece(s) 5 Day(s) 1.71X1.71 8 377-8703 400 1 pc.

฿ 556.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 1.71X2.61 10 377-8738 590 1 pc.

฿ 866.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 2.62X3.51 14 377-8762 1190 1 pc.

฿ 1,700.00

COLOR SHEETS 1 Piece(s) 1 Day(s) 3.52X5.31 20 377-8797 2370 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Cover for the underlay and parts for pruning operation.

Specification

●Color: White
●Thickness: 0.18mm
●Tensile Strength: Vertical 480N/5cm, Horizontal 360N/5cm
●Endurance Period: Approx. 10 Months

Materials

●Sheet: Polyethylene(PE)
●Eyelet: Plastic(inner diameter 12mm)