(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Work Chair (with Caster)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,719.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TD-E24-BK
TD-E24-DBR
TD-E26-BK
TD-E26-DBR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Backrest Color Details Trusco Code Mass
(g)
Amount Of Content

฿ 9,719.00

ANTI-STATIC STOOLS 1 Piece(s) 12 Day(s) Black NA Black 462-9035 5100 1 Leg

฿ 9,719.00

ANTI-STATIC STOOLS 1 Piece(s) 40 Day(s) Brown NA Dark brown 462-9043 5100 1 Leg

฿ 10,634.00

ANTI-STATIC STOOLS 1 Piece(s) 10 Day(s) Black Available Black 462-9051 6000 1 Leg

฿ 10,634.00

ANTI-STATIC STOOLS 1 Piece(s) 40 Day(s) Brown Available Dark brown 462-9060 6000 1 Leg

Basic Specifications

  • Product Model
    With Caster
  • Specifications
    Assembly Model
  • Seat Surface Material
    Polyurethane
  • Width of Seat x Depth of Seat x Height of Seat (mm)
    370/370/450~550
  • Upholstery Surface Resistance
    106Ω
  • Fabric
    Conductive Vinyl Leather Upholstery
  • Seat up and down Lifting Feature
    Thread Adjustment Type
  • Armrest Type
    Type without armrests
  • Leg Parts Material
    Steel
  • Amount Of Content
    1 Leg

Product Description

[Features]
·Prevents static electricity damage to the product by pouring it directly onto the floor.
·Urethane-wrapped double-wheeled casters with stainless steel flakes provide excellent conductivity.

Part Number
TD-E24-BK
TD-E24-DBR
TD-E26-BK
TD-E26-DBR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Backrest Color Details Trusco Code Mass
(g)
Amount Of Content

฿ 9,719.00

ANTI-STATIC STOOLS 1 Piece(s) 12 Day(s) Black NA Black 462-9035 5100 1 Leg

฿ 9,719.00

ANTI-STATIC STOOLS 1 Piece(s) 40 Day(s) Brown NA Dark brown 462-9043 5100 1 Leg

฿ 10,634.00

ANTI-STATIC STOOLS 1 Piece(s) 10 Day(s) Black Available Black 462-9051 6000 1 Leg

฿ 10,634.00

ANTI-STATIC STOOLS 1 Piece(s) 40 Day(s) Brown Available Dark brown 462-9060 6000 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1