Library, Glass Sliding Door Bookcase Height 105–1110 mm

Brand :
TRUSCO
Caution
- When placing the upper and lower placement dual use type on the bottom, use a separately sold base.
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Glass sliding door type document storage that makes storage locations clear at a glance.
[Features]
· Shelf pitch of 30 mm.
· Uniform load capacity 60 kg/level.
· FJG series supports A4 size bookcases.
· When placing the upper and lower placement dual use type on the bottom, use a separately sold base.
[Applications]
· Storage of documents such as files and materials such as catalogs.