1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Library, Bookshelf Base Width (mm) 878 / 1758

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Library, Bookshelf Base Width (mm) 878 / 1758
  • Library, Bookshelf Base Width (mm) 878 / 1758
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,006.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bookcase base.

Part Number
33B
63B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage (mm) Applicable Document Storage Dimension
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 2,006.00

BASES 1 Piece(s) 40 Day(s) 878Frontage 880 x Depth 400462-78812.61 unit

฿ 2,864.00

BASES 1 Piece(s) 40 Day(s) 1758Frontage 1,760 x Depth 400462-79114.21 unit

Loading...

  1. 1

Basic Information

Height (mm) 90 Depth (mm) 398 Product Model Stacks Base
Color Black Amount Of Content 1 unit