(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Open bookcase for storage of books, etc.
[Features]
· A4 files can be accommodated in 2 vertical levels.
· There is no horizontal connection function.
[Applications]
· Ideal for single item use in space-saving offices, factories, warehouses, etc.
· Ideal for organizing documents and catalogs.
Part Number |
---|
33SGTNG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) | Height (mm) | Installation Type | Depth (mm) | Maximum Load Capacity (kg/table) | Details Type | Compatible Bookshelf Base | Additional Tray | Accessories | Trusco Code | Mass (kg) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,735.00 ฿ 16,316.20 | BOOK CABINETS | 1 Piece(s) | 40 Day(s) | 880 | 880 | For Both Above and Below | 400 | 90 | Double Sliding Glass Door | 33B | Shelf Board C | Cylinder lock, shelf board x 2 | 462-7890 | 28.8 | 1 unit |
Loading...
Product Model | Finished Product | Equal Load Capacity (kg/step) | 30 | Color | New gray |
---|---|---|---|---|---|
Tray Pitch(mm) | 25 | Amount Of Content | 1 unit |
Please check the type/dimensions/specifications of the part 33SGTNG in the Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit series.
Part Number |
---|
33SSTNG |
63SGTNG |
63SSTNG |
R230TNG |
R260TNG |
R330TNG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Frontage (mm) | Height (mm) | Installation Type | Depth (mm) | Maximum Load Capacity (kg/table) | Details Type | Compatible Bookshelf Base | Additional Tray | Accessories | Trusco Code | Mass (kg) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,837.00 | 1 Piece(s) | 40 Day(s) | 880 | 880 | For Both Above and Below | 400 | 90 | Steel Double Sliding Doors | 33B | Shelf Board C | Cylinder lock, shelf board x 2 | 462-7903 | 26.4 | - | ||
฿ 31,990.00 | 1 Piece(s) | 40 Day(s) | 1760 | 880 | For Both Above and Below | 400 | 180 | Double Sliding Glass Door | 63B | Shelf Board C | Cylinder lock, shelf board x 4 | 462-7920 | 52.8 | - | ||
฿ 28,598.00 | 1 Piece(s) | 40 Day(s) | 1760 | 880 | For Both Above and Below | 400 | 180 | Steel Double Sliding Doors | 63B | Shelf Board C | Cylinder lock, shelf board x 4 | 462-7938 | 49.2 | - | ||
฿ 10,790.00 | 1 Piece(s) | 40 Day(s) | 515 | 880 | Exclusively for Use Below | 380 | 90 | Single Opening | - | Shelf Board A | Cylinder lock, shelf board x 2 | 462-8021 | 16.5 | - | ||
฿ 18,114.00 | 1 Piece(s) | 40 Day(s) | 465 | 1790 | Exclusively for Use Below | 380 | 150 | Single Opening | - | Shelf Board B | Cylinder lock, shelf board x 4 | 462-8039 | 27 | - | ||
฿ 14,998.00 | 1 Piece(s) | 40 Day(s) | 880 | 880 | Exclusively for Use Below | 380 | 90 | Double door | - | Shelf Board C | Cylinder lock, shelf board x 2 | 462-8047 | 24 | - |
How can we improve?
How can we improve?