1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit (Part Number)

BOOK CABINETS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 10,790.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When placing the upper and lower placement dual use type on the bottom, use a separately sold bookshelf base (33B/63B).

Product Description

Open bookcase for storage of books, etc.
[Features]
· A4 files can be accommodated in 2 vertical levels.
· There is no horizontal connection function.
[Applications]
· Ideal for single item use in space-saving offices, factories, warehouses, etc.
· Ideal for organizing documents and catalogs.

Part Number
R330TNG SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage (mm) Height (mm) Installation Type Depth (mm) Maximum Load Capacity (kg/table) Details Type Compatible Bookshelf Base Additional Tray Accessories Trusco Code Mass
(kg)
Amount Of Content

฿ 14,998.00

฿ 13,796.66

BOOK CABINETS 1 Piece(s) 40 Day(s) 880880Exclusively for Use Below38090Double door-Shelf Board CCylinder lock, shelf board x 2462-8047241 unit

Loading...

  1. 1

Basic Information

Product Model Finished Product Equal Load Capacity (kg/step) 30 Color New gray
Tray Pitch(mm) 25 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part R330TNG in the Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit series.

Products with similar specification

Part Number
33SSTNG
63SGTNG
63SSTNG
R230TNG
R260TNG
R360TNG
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFrontage (mm) Height (mm) Installation Type Depth (mm) Maximum Load Capacity (kg/table) Details Type Compatible Bookshelf Base Additional Tray Accessories Trusco Code Mass
(kg)
Amount Of Content

฿ 15,837.00

1 Piece(s) 40 Day(s) 880880For Both Above and Below40090Steel Double Sliding Doors33BShelf Board CCylinder lock, shelf board x 2462-790326.4-

฿ 31,990.00

1 Piece(s) 40 Day(s) 1760880For Both Above and Below400180Double Sliding Glass Door63BShelf Board CCylinder lock, shelf board x 4462-792052.8-

฿ 28,598.00

1 Piece(s) 40 Day(s) 1760880For Both Above and Below400180Steel Double Sliding Doors63BShelf Board CCylinder lock, shelf board x 4462-793849.2-

฿ 10,790.00

1 Piece(s) 40 Day(s) 515880Exclusively for Use Below38090Single Opening-Shelf Board ACylinder lock, shelf board x 2462-802116.5-

฿ 18,114.00

1 Piece(s) 40 Day(s) 4651790Exclusively for Use Below380150Single Opening-Shelf Board BCylinder lock, shelf board x 4462-803927-

฿ 20,237.00

1 Piece(s) 40 Day(s) 8801790Exclusively for Use Below380150Double door-Shelf Board CCylinder lock, shelf board x 4462-805542-