(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· By centrally storing and sharing, workspace efficiency can be improved.
· Repeated utilization reduces environmental impact and increases office recycling awareness.
Frontage (mm) | 450 | Height (mm) | 1200 | Depth (mm) | 400 |
---|---|---|---|---|---|
Product Model | Others | Product Model | Others | Color | Neo White |
Features | Unitary storage and sharing can achieve more efficient use of work space. Repeated use can suppress the environmental burden, and boost office recycling awareness. | Material Body | Zinc Plating Steel Plate + Acrylic Coating (Panel Thickness 1.2) | Medium Container | Plastic Shelf |
Accessories | Segregating tool | Amount Of Content | 1 unit |
Please check the type/dimensions/specifications of the part OSE-R-1 in the Library, Recycle Station series.
Part Number |
---|
OSE-R-2 |
OSE-R-3 |
OSE-R-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | No. of Tiers | Mass (kg) | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 32,815.19 | 1 Piece(s) | 40 Day(s) | Bottle, Can, Plastic Bottle Collection | 1 | 27 | 408-7461 | - | ||
฿ 37,973.93 | 1 Piece(s) | 40 Day(s) | 4-stage Sorting and Collection | 4 | 30 | 408-7470 | - | ||
฿ 34,965.14 | 1 Piece(s) | 40 Day(s) | Classified document recovery | 4 | 30 | 408-7488 | - |
How can we improve?
How can we improve?