(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Cabinet (A4) Neo Gray

Letter Cabinet (A4) Neo Gray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,205.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A4-W3
A4-W5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Trusco Code Mass
(g)
Amount Of Content

฿ 4,205.00

LETTER CASE 1 Piece(s) Same day 287 A4 Deep Model 3 pcs 504-3743 4900 1 unit

฿ 5,247.00

LETTER CASE 1 Piece(s) Same day 455 A4 Deep Model 5 pcs 504-3751 7400 1 unit

Basic Specifications

  • Product type
    Steel
  • Locking function
    N
  • Frontage(mm)
    253
  • Depth(mm)
    333
  • Drawer internal width(mm)
    228
  • Drawer internal depth(mm)
    327
  • Drawer internal height(mm)
    79
  • Color
    Neogray
  • Features
    Ideal for storage of documents as well as parts.
  • Specifications
    Non-Lock Type
  • Material
    Steel
  • Amount Of Content
    1 unit

Product Description

[Features]
· Ideal for storage of documents as well as parts.

Part Number
A4-W3
A4-W5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Trusco Code Mass
(g)
Amount Of Content

฿ 4,205.00

LETTER CASE 1 Piece(s) Same day 287 A4 Deep Model 3 pcs 504-3743 4900 1 unit

฿ 5,247.00

LETTER CASE 1 Piece(s) Same day 455 A4 Deep Model 5 pcs 504-3751 7400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for keeping documents as well as for keeping parts etc.

Specification

●Drawers Effective Internal Dimension(mm) W x D x H:228 x 327 x 79
●SPQ(piece):1
●None Key Type
●Color: Neon Gray

Materials

●Steel