(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Cabinet (A4 Shallow Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,453.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A4-S3P
A4-S5P
A4-S7P
A4-S10P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Drawer Trusco Code Mass
(g)
Amount Of Content

฿ 2,453.00

LETTER CASE 1 Piece(s) 1 Day(s) 339 151 A4 Shallow Model 3 pcs 504-6718 2200 1 unit

฿ 3,470.00

LETTER CASE 1 Piece(s) 1 Day(s) 339 237 A4 Shallow Model 5 pcs 504-6726 3000 1 unit

฿ 4,412.00

LETTER CASE 1 Piece(s) 1 Day(s) 339 325 A4 Shallow Model 7 pcs 504-6734 3900 1 unit

฿ 6,111.00

฿ 4,216.59

LETTER CASE 1 Piece(s) Same day 333 455 A4 Shallow Model 10 pcs 504-6742 6200 1 unit

Basic Specifications

  • Product type
    Steel Frame
  • Locking function
    N
  • Frontage(mm)
    253
  • Drawer internal width(mm)
    222
  • Drawer internal depth(mm)
    305
  • Drawer internal height(mm)
    37
  • Features
    Drawers are transparent and the inside can be seen through. Ideal for storing not only documents but also small items.
  • Specifications
    Non-Lock Type
  • Main Body
    Steel
  • Drawer material
    Polystyrene (PS) Resin
  • Amount Of Content
    1 unit

Product Description

Storage case for organizing documents and sales slips.
[Features]
· The drawer comes with a handle which makes it easy to pull out.
[Applications]
· Ideal for sorting and organizing documents and slips in factories and offices.

Part Number
A4-S3P
A4-S5P
A4-S7P
A4-S10P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Drawer Trusco Code Mass
(g)
Amount Of Content

฿ 2,453.00

LETTER CASE 1 Piece(s) 1 Day(s) 339 151 A4 Shallow Model 3 pcs 504-6718 2200 1 unit

฿ 3,470.00

LETTER CASE 1 Piece(s) 1 Day(s) 339 237 A4 Shallow Model 5 pcs 504-6726 3000 1 unit

฿ 4,412.00

LETTER CASE 1 Piece(s) 1 Day(s) 339 325 A4 Shallow Model 7 pcs 504-6734 3900 1 unit

฿ 6,111.00

฿ 4,216.59

LETTER CASE 1 Piece(s) Same day 333 455 A4 Shallow Model 10 pcs 504-6742 6200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The drawer is clear, you can see the inside of the drawer well.
●Optimum not only for managing documents, but also for organizing small parts.

Specification

●Drawers Effective Internal Dimension(mm) W x D x H:222 x 305 x 37
●SPQ(piece):1
●None Key Type

Materials

●Main Body: Steel 
●Drawer: Polystyrene(PS) Resin