(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Additional Base for α Letter Case (A4-Size Stackable Type)

Additional Base for α Letter Case (A4-Size Stackable Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LA4-B

  • Product type
    All-Resin Type
  • Locking function
    N
  • Other
    Option
  • Frontage(mm)
    340
  • Depth(mm)
    275
  • Height(mm)
    30
  • Trusco Code
    504-6700
  • Mass(g)
    400
  • Features
    It is possible to pull out from both the front and back.
  • Specifications
    Non-Lock Type
  • Main Body, Drawer
    Polystyrene (PS) Resin
  • Amount Of Content
    1 unit
Part Number
LA4-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 549.08

LETTER CASE 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product type
    All-Resin Type
  • Locking function
    N
  • Other
    Option
  • Frontage(mm)
    340
  • Depth(mm)
    275
  • Height(mm)
    30
  • Trusco Code
    504-6700
  • Mass(g)
    400
  • Features
    It is possible to pull out from both the front and back.
  • Specifications
    Non-Lock Type
  • Main Body, Drawer
    Polystyrene (PS) Resin
  • Amount Of Content
    1 unit

Product Description

Additional base for Trusco Nakayama α letter case (A4-size stackable type).

Specifications of LA4-B

  • Product type
    All-Resin Type
  • Locking function
    N
  • Other
    Option
  • Frontage(mm)
    340
  • Depth(mm)
    275
  • Height(mm)
    30
  • Trusco Code
    504-6700
  • Mass(g)
    400
  • Features
    It is possible to pull out from both the front and back.
  • Specifications
    Non-Lock Type
  • Main Body, Drawer
    Polystyrene (PS) Resin
  • Amount Of Content
    1 unit
Part Number
LA4-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 549.08

LETTER CASE 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1