(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A very durable impact-resistant steel map cabinet.
[Applications]
Suitable for storing large documents up to A2 size.
Part Number |
---|
A2-1W5 |
A2-1W9 |
A2-1W12 |
A2-1W15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Load (kg/unit) | Number of Steps | Height (mm) | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,453.00 ฿ 13,295.31 | MAP CASES | 1 Piece(s) | 40 Day(s) | 30 | 5 Tiers | 329 | 504-7617 | 20700 | 1 unit | ||
฿ 21,400.00 ฿ 19,972.62 | MAP CASES | 1 Piece(s) | 40 Day(s) | 50 | 9 Tiers | 541 | 504-7625 | 33300 | 1 unit | ||
฿ 26,790.00 ฿ 25,003.11 | MAP CASES | 1 Piece(s) | 40 Day(s) | 65 | 12 Tiers | 700 | 504-7641 | 42900 | 1 unit | ||
฿ 31,462.00 ฿ 29,363.48 | MAP CASES | 1 Piece(s) | 40 Day(s) | 80 | 15 Tiers | 880 | 504-7668 | 52600 | 1 unit |
Loading...
Product Type | Map case | Drawer internal dimensions (width x depth x height)(mm) | 633×457×47 | Frontage(mm) | 696 |
---|---|---|---|---|---|
Depth(mm) | 480 | Type | For A2 | Features | Steel drawers are extremely strong against impact. |
Specifications | * There are no partition panel settings. | Accessory | 1 index card and 1 cell cover per drawer stage | Amount Of Content | 1 unit |
How can we improve?
How can we improve?