(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Steel drawers are extremely strong against impact.
Part Number |
---|
A3-1W5 |
A3-1W9 |
A3-1W12 |
A3-1W15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Load (kg/unit) | Number of Steps | Height (mm) | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,427.00 | MAP CASES | 1 Piece(s) | 40 Day(s) | 20 | 5 Tiers | 329 | 504-7595 | 13000 | 1 unit | ||
฿ 17,678.00 ฿ 16,498.88 | MAP CASES | 1 Piece(s) | 40 Day(s) | 35 | 9 Tiers | 541 | 504-7609 | 20800 | 1 unit | ||
฿ 21,788.00 ฿ 20,334.74 | MAP CASES | 1 Piece(s) | 40 Day(s) | 50 | 12 Tiers | 700 | 504-7633 | 26700 | 1 unit | ||
฿ 26,042.00 ฿ 24,305.00 | MAP CASES | 1 Piece(s) | 40 Day(s) | 60 | 15 Tiers | 880 | 504-7650 | 32800 | 1 unit |
Loading...
Product Type | Map case | Drawer internal dimensions (width x depth x height)(mm) | 478×337×47 | Frontage(mm) | 541 |
---|---|---|---|---|---|
Depth(mm) | 360 | Type | For A3 | Features | Steel drawers are extremely strong against impact. |
Specifications | * There are no partition panel settings. | A3 Drawer | A3-1 | A2 Drawer | A2-1 |
Accessory | 1 index card and 1 cell cover per drawer stage | Amount Of Content | 1 unit |
How can we improve?
How can we improve?