1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inside Wagon Height (mm) 615

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Inside Wagon Height (mm) 615
  • Inside Wagon Height (mm) 615
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,130.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be stored under the desk and is easy to retrieve.
· Can be used from both sides, making it easy to use.

Part Number
TNKK5036WSALE
TNKK9036WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 12,130.73

฿ 11,131.16

FILE WAGON 1 Piece(s) 12 Day(s) 50010300384-15961 unit

฿ 15,635.00

฿ 14,384.20

FILE WAGON 1 Piece(s) 12 Day(s) 90014100384-16001 unit

Loading...

  1. 1

Basic Information

Product Type Filing cart Details Type Inside Wagon Maximum Load(kg/unit) -
Depth(mm) 360 Height(mm) 615 Caster Diameter(mm) -
Features Can be stored under the desk and is easy to retrieve. Can be used from both sides, making it easy to use. Amount Of Content 1 unit