1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Box (IC-40)

FILE WAGON

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Free Box
  • Free Box
  • Free Box
  • Free Box
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Storage cabinet with movable casters and handles on both sides, making it easy to move.
· Comes with a large name plate holder for easier sorting of stored goods.

Part Number
IC-40 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Height
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 17,160.39

฿ 13,086.51

FILE WAGON 1 Piece(s) 40 Day(s) 40083015000458-73591 unit

Loading...

  1. 1

Basic Information

Product Model File Wagon Maximum Load Capacity(kg/table) 80 Depth(mm) 350
Caster Diameter(mm) 50 Features Storage cabinet with movable casters and handles on both sides, making it easy to move. Specifications Assembly Type (Caster Assembly Required)
Equal Load Capacity 20 kg/Level Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part IC-40 in the Free Box series.

Products with similar specification

Part Number
IC-41
IC-42
IC-43
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFrontage
(mm)
Height
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 27,901.25

1 Piece(s) 40 Day(s) 450118822000458-7367-

฿ 14,968.65

1 Piece(s) 40 Day(s) 40083012000458-7375-

฿ 20,778.78

1 Piece(s) 40 Day(s) 450118818500458-7383-