1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guide Pole Height 887 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Guide Pole Height 887 mm
  • Guide Pole Height 887 mm
  • Guide Pole Height 887 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,752.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reasonable pole with built-in belt that can be used in various facilities.
[Features]
· It is a belt partition with floor protection rubber.
· The stacking zone is relatively large so it can also fit other companies' poles.
· With belt detachment preventing function.
· Stacking type so it does not take up excessive space when stored.
· Supports 4-way connection.
· Stainless steel is used for the pole, and stainless steel, cast iron, and expanded PVC are used for the base.
[Applications]
· Ideal for facilities that require entrance restriction or guidance.

Part Number
YG-24C-SA-B
YG-24C-SA-BL
YG-24C-SA-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Color Trusco Code Amount Of Content

฿ 6,752.65

BELT-REEL PARTITIONS 1 Piece(s) 14 Day(s) Black409-63121 unit

฿ 6,752.65

BELT-REEL PARTITIONS 1 Piece(s) 14 Day(s) Blue409-63211 unit

฿ 6,752.65

BELT-REEL PARTITIONS 1 Piece(s) 14 Day(s) Red409-63391 unit

Loading...

  1. 1

Basic Information

Height(mm) 887 Product Model Belt Reel Partition Base(mm) φ360
Belt length(m) 1.7 Features It is a belt partition with floor protection rubber and belt detachment prevention function. Because it is a stacking type, it does not take extra space when stored. The stacking zone is a little larger and fits the pole of other products. Base Stainless Steel, Cast Iron / Foam PVC
Belt Nylon Pole Stainless Steel Mass(g) 7600
Amount Of Content 1 unit