1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Layout Panel (Single Unit)

Layout Panel (Single Unit)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,635.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Assembly or layout change without tools is easy, as the panel has a simple structure and can be fixed by hooking it onto a pole.
· Lightweight as it uses paper flush structure.
· Loop cloth is used for the panel surface material to allow push pins and Hook and Loop tape to be used.

Part Number
TLP-1212
TLP-1218
TLP-912
TLP-918
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Frontage
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 32,704.87

LOW PARTITIONS 1 Piece(s) 40 Day(s) 12501235329-4382110001 Set (Panel: 1 Unit, Pole: 2 pcs, T Type Base: 2 pcs)

฿ 38,016.78

LOW PARTITIONS 1 Piece(s) 40 Day(s) 18001235329-4404144001 Set (Panel: 1 Unit, Pole: 2 pcs, T Type Base: 2 pcs)

฿ 31,635.44

LOW PARTITIONS 1 Piece(s) 40 Day(s) 1250935329-437498001 Set (Panel: 1 Unit, Pole: 2 pcs, T Type Base: 2 pcs)

฿ 36,275.22

LOW PARTITIONS 1 Piece(s) 40 Day(s) 1800935329-4391128001 Set (Panel: 1 Unit, Pole: 2 pcs, T Type Base: 2 pcs)

Loading...

  1. 1

Basic Information

Product Type Partition Color Gray Depth(mm) 350
Type Standalone Type Assembly guide 20 Minutes per 2 Persons Specification 1 Assembly type
Panel Thickness 30mm Set Content 1 Panel, 2 Poles, 2 T-type Bases Amount Of Content 1 Set (Panel: 1 Unit, Pole: 2 pcs, T Type Base: 2 pcs)