1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light panel system LPS type (LPS-BA)

LOW PARTITIONS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·In addition to being able to connect at different levels, by using the stabilizing legs, it can be used as a simple low partition and can be used in a variety of layouts.

Part Number
LPS-BA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Frontage
(mm)
Color Depth
(mm)
Details Model Type Trusco Code Mass
(g)
Specifications 1 Panel Thickness Precautions 3 Amount Of Content

฿ 2,764.29

LOW PARTITIONS 1 Piece(s) 40 Day(s) 203200-34Stable LegsWithout Casters463-18891800--Stable Legs Sold Separately1 pc.

Loading...

  1. 1

Basic Information

Product Model Partition Material Honeycomb core Precautions Correctly mount the stability panel. A shortage of stability panels (stability legs), and errors in mounting position, have raised concerns about tipping over.
Precautions 2 Do not lean against the panel or hit it with a strong impact.

Please check the type/dimensions/specifications of the part LPS-BA in the Light panel system LPS type series.

Products with similar specification

Part Number
LPS-BC
LPS-J10P
LPS-J12P
LPS-J15P
LPS1309-LOR
LPS1311-LOR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHeight
(mm)
Frontage
(mm)
Color Depth
(mm)
Details Model Type Trusco Code Mass
(g)
Specifications 1 Panel Thickness Precautions 3 Amount Of Content

฿ 3,620.00

1 Piece(s) 40 Day(s) 256200-34Stable LegsWith casters463-18971800--Stable Legs Sold Separately1 pc.

฿ 3,040.00

1 Piece(s) 40 Day(s) ----Joint PoleFor H1050463-1901500--Stable Legs Sold Separately1 pc.

฿ 3,140.00

1 Piece(s) 40 Day(s) ----Joint PoleFor H1200463-19191000--Stable Legs Sold Separately1 pc.

฿ 3,348.57

1 Piece(s) 40 Day(s) ----Joint PoleFor H1500463-19271500--Stable Legs Sold Separately1 pc.

฿ 16,705.89

1 Piece(s) 40 Day(s) 1350900Light Orange30Cloth Panel Type-463-17226500Cloth Panel Type (Pinup Available)30mmYou can choose the color. When issuing an order, please specify the color. (Stability Legs Sold Separately)1 unit

฿ 17,834.48

1 Piece(s) 40 Day(s) 13501100Light Orange30Cloth Panel Type-463-17497500Cloth Panel Type (Pinup Available)30mmYou can choose the color. When issuing an order, please specify the color. (Stability Legs Sold Separately)1 unit