1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Chair Seat Width 470 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mesh Chair Seat Width 470 mm
  • Mesh Chair Seat Width 470 mm
  • Mesh Chair Seat Width 470 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,253.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Assembly type mesh office chair.
[Features]
· The back portion uses ventilating mesh material for comfortable sitting.
· Available with and without armrests.
[Applications]
· For offices, conference rooms, etc.

Specification

●Coated Cloth:Upholstery
●Adjustable Seat Function: Gas Control Type
●Back Locking Function

Materials

●Back: PP Plastic Molded Part(mesh)
●Seat: Molded Plywood, Urethane Foam, Cloth
●Leg: Reinforced Resin Molded Product, Φ50 Urethane Twin-wheel Caster
Part Number
MC-2-B
MC-2-BK
MC-2-YG
MC-2A-B
MC-2A-BK
MC-2A-YG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChair Type Color Color Details Trusco Code Comes with a seat elevation mechanism Material (elbow) Mass
(g)
Amount Of Content

฿ 7,253.00

OFFICE CHAIRS 1 Piece(s) 12 Day(s) Type without armrestsBlue ColorsBlue414-3817Gas Adjustment Type-120001 Leg

฿ 7,253.00

OFFICE CHAIRS 1 Piece(s) Same day Type without armrestsBlackBlack414-3825Gas Adjustment Type-120001 Leg

฿ 7,253.00

OFFICE CHAIRS 1 Piece(s) 1 Day(s) Type without armrestsYellow SeriesYellow414-3833Gas Adjustment Type-120001 Leg

฿ 8,783.00

OFFICE CHAIRS 1 Piece(s) Same day Type with armrestsBlue ColorsBlue414-3779-PP Resin Molding138001 Leg

฿ 8,053.00

OFFICE CHAIRS 1 Piece(s) Same day Type with armrestsBlackBlack414-3787-PP Resin Molding138001 Leg

฿ 8,053.00

OFFICE CHAIRS 1 Piece(s) 12 Day(s) Type with armrestsYellow SeriesYellow414-3809-PP Resin Molding138001 Leg

Loading...

  1. 1

Basic Information

Upholstery Cloth-covered Product Type Assembly type Seat width(mm) 470
Seat Depth(mm) 450 Sitting Height(mm) 450~540 Assembly guide 15 Minutes per 1 Person
Features 1 The back portion uses ventilating mesh material for comfortable office chair sitting. Material (back) PP Resin Molding, Mesh Material (seat) Molded Plywood, Urethane Foam, Cloth
Material (legs) Reinforced Resin Molded Products, Urethane Two-Wheel Caster Amount Of Content 1 Leg