(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Desk Lamp

LED Desk Lamp

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of DL-330

  • Product Type
    Desktop Type
  • Type
    LED
  • Total Luminous Flux(lm)
    330
  • Outer Diameter(mm)
    150
  • Overall Length(mm)
    390
  • Trusco Code
    414-3876
  • Mass(g)
    1260
  • Material
    Plastic
  • Power Supply
    VAC 100–240
  • Accessory
    AC Adapter
  • Precautions
    The light bulb cannot be replaced. Never look straight into an LED.
  • Features
    The product comes with a dimmer function (10 steps). The flexible arm facilitates orientation in arbitrary directions.
  • Amount Of Content
    1 unit
Part Number
DL-330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,250.00

STAND LAMPS(DESK TOP TYPE) 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    Desktop Type
  • Type
    LED
  • Total Luminous Flux(lm)
    330
  • Outer Diameter(mm)
    150
  • Overall Length(mm)
    390
  • Trusco Code
    414-3876
  • Mass(g)
    1260
  • Material
    Plastic
  • Power Supply
    VAC 100–240
  • Accessory
    AC Adapter
  • Precautions
    The light bulb cannot be replaced. Never look straight into an LED.
  • Features
    The product comes with a dimmer function (10 steps). The flexible arm facilitates orientation in arbitrary directions.
  • Amount Of Content
    1 unit

Product Description

[Features]
· The product comes with a dimmer function (10 steps).
· The flexible arm facilitates orientation in arbitrary directions.

Specifications of DL-330

  • Product Type
    Desktop Type
  • Type
    LED
  • Total Luminous Flux(lm)
    330
  • Outer Diameter(mm)
    150
  • Overall Length(mm)
    390
  • Trusco Code
    414-3876
  • Mass(g)
    1260
  • Material
    Plastic
  • Power Supply
    VAC 100–240
  • Accessory
    AC Adapter
  • Precautions
    The light bulb cannot be replaced. Never look straight into an LED.
  • Features
    The product comes with a dimmer function (10 steps). The flexible arm facilitates orientation in arbitrary directions.
  • Amount Of Content
    1 unit
Part Number
DL-330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,250.00

STAND LAMPS(DESK TOP TYPE) 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With dimming control function(10 stages).
●Arbitrary orientation is possible with a flexible arm.

Specification

●Brightness(lm):330
●SPQ(piece):3
●Power Supply: AC100 to 240V

Materials

●Body: Plastic

Accessories

●AC Adapter