- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
LED Magnetic Stand LM-6C / 6M
Specifications of LM-6C
-
- Product Type
- Clip Type
-
- Type
- LED
-
- Total Luminous Flux(lm)
- 485
-
- Brightness(lm)
- 485
-
- Cord Length(m)
- 1.6
-
- Power Consumption(W)
- 6.2
-
- Power Supply(V)
- 100
-
- Trusco Code
- 390-9611
-
- Mass(g)
- 900
-
- Electrical wire type
- Heat-resistant cord 0.75 mm2×2 C
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,447.00
|
STAND LAMPS(DESK TOP TYPE)
|
1 Piece(s)
|
|
21 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Clip Type
-
- Type
- LED
-
- Total Luminous Flux(lm)
- 485
-
- Brightness(lm)
- 485
-
- Cord Length(m)
- 1.6
-
- Power Consumption(W)
- 6.2
-
- Power Supply(V)
- 100
-
- Trusco Code
- 390-9611
-
- Mass(g)
- 900
-
- Electrical wire type
- Heat-resistant cord 0.75 mm2×2 C
-
- Amount Of Content
- 1 unit
Product Description
[Features]
·A stand light that uses an outstanding energy-saving, long-life LED lamp.
·Electricity costs are about 1/6 that of comparable incandescent bulbs.
·It produces less heat and reduces carbon dioxide emissions.
·It emits very little ultraviolet radiation, so it is almost impenetrable to insects.
·The flexible pipe allows the irradiation direction to be adjusted freely.
·Comes with a resin dustproof lens that protects the lamp.
·LED life is about 40000 hours. * It depends on usage conditions and usage environment.
·As soon as the switch is turned on, it lights up brightly.
·Comes with a lighting ON/OFF switch.
·Comes with an aluminum mirror.
[Applications]
·It can be attached to machine tools and workbenches.
·The flexible pipe illuminates the area you want to illuminate.
Specifications of LM-6C
-
- Product Type
- Clip Type
-
- Type
- LED
-
- Total Luminous Flux(lm)
- 485
-
- Brightness(lm)
- 485
-
- Cord Length(m)
- 1.6
-
- Power Consumption(W)
- 6.2
-
- Power Supply(V)
- 100
-
- Trusco Code
- 390-9611
-
- Mass(g)
- 900
-
- Electrical wire type
- Heat-resistant cord 0.75 mm2×2 C
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,447.00
|
STAND LAMPS(DESK TOP TYPE)
|
1 Piece(s)
|
|
21 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●The electricity charge is approximately 1/6 compared with the equivalent incandescent light bulb.
●Little insects stick around because there is little ultraviolet rays.
●The direction of irradiation is flexible with a flexible pipe.Specification
●Adhesion Strength(N):800
●Magnet W x D x H(mm):50 x 61 x 55
●SPQ(piece):3
●Power Supply: AC100V
●Power Cord Length: 1.6m
●Total Luminous Flux: 485lm
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?