- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of BNT-12
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 26
-
- Length(m)
- 26
-
- Thickness(mm)
- 0.5
-
- Dimensions(mm)
- Sheet Dimensions; 90×120
-
- Trusco Code
- 414-4503
-
- Specifications
- 1 Sheet: 12 pcs
-
- Amount Of Content
- 1 Sheet (12 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 146.00
|
STICKY SHEET
|
1 Piece(s)
|
|
Same day
|
1 Sheet (12 pcs) |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 26
-
- Length(m)
- 26
-
- Thickness(mm)
- 0.5
-
- Dimensions(mm)
- Sheet Dimensions; 90×120
-
- Trusco Code
- 414-4503
-
- Specifications
- 1 Sheet: 12 pcs
-
- Amount Of Content
- 1 Sheet (12 pcs)
Product Description
[Features]
· A sheet that has slightly adhesive front and back.
· Can be pasted and peeled off repeatedly.
· Useful for attaching memos.
· As it is transparent, it is inconspicuous even if pasted on a corner of a PC, etc.
Specifications of BNT-12
-
- Product Type
- Adhesive Tape
-
- Color
- Transparency
-
- Width(mm)
- 26
-
- Length(m)
- 26
-
- Thickness(mm)
- 0.5
-
- Dimensions(mm)
- Sheet Dimensions; 90×120
-
- Trusco Code
- 414-4503
-
- Specifications
- 1 Sheet: 12 pcs
-
- Amount Of Content
- 1 Sheet (12 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 146.00
|
STICKY SHEET
|
1 Piece(s)
|
|
Same day
|
1 Sheet (12 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Sheet of back and front fine adhesive specifications.
●Can be repeatedly stuck or peeled off.Specification
●Color:Clear
●L x W x Thickness(mm):90 x 120 x 0.5
●SPQ(sheet):1
●1 Sheet: With 12 Pieces
●Piece Size: Approx. 26 x 26mm
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?