1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Rivet (130 pcs)【130 Pieces Per Package】

PUSH PINS

Double Rivet (130 pcs)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 130.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Actively used for displaying maps, posters, and drawings, or for temporary holding while tracing or making copies.
· With a thumbtack remover.

Features

●It plays an active role in posting maps, posters, drawings, temporary stopping of multiple trains, etc.
●Comes with a pin remover.

Specification

●Color:Gold
●Q'ty Per Case(piece):130
●SPQ(case):10

Materials

●Steel
Part Number
NK-13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 130.00

PUSH PINS 1 Pack(s)

130 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Pin Color Gold Trusco Code 409-1833
Quantity Per Case(Nos.) 130 Accessories Containing Thumbtack Extractor Advantage Utilized for presentation of maps, posters and drawings, and for temporarily tacking traces and duplicates in place.
Mass(g) 92

Please check the type/dimensions/specifications of the part NK-13 in the Double Rivet (130 pcs) series.