1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Lever Grip【10 Pieces Per Package】 (SI-1-BK)

CILPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Side Lever Grip
  • Side Lever Grip
  • Side Lever Grip
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A rust-resistant lever clip with a black oxide body.
· By bending the lever part to the side, documents can be opened comfortably without undue strain.

Part Number
SI-1-BK
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe number attached Size Narrow Opening Dimensions Trusco Code Mass
(g)

฿ 208.00

CILPS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 80 SheetsLarge30 mm409-184192

Loading...

  1. 1

Basic Information

Product Model Clip Quantity in box(Nos.) 10 Advantage Lever clip with a difficult-to-rust, black-dyed body. By bending the lever section, the document opens gently without any unnecessary force exerted on the paper.

Please check the type/dimensions/specifications of the part SI-1-BK in the Side Lever Grip series.

Products with similar specification

Part Number
SI-2-BK
SI-3-BK
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipThe number attached Size Narrow Opening Dimensions Trusco Code Mass
(g)

฿ 190.00

1 Pack(s)

10 Pieces Per Package

10 Day(s) 70 SheetsMedium size25 mm409-185062

฿ 173.00

1 Pack(s)

10 Pieces Per Package

10 Day(s) 50 SheetsSmall19 mm409-186834