1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medama Bulldog Clips【10-60 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bulldog clip can be used for general purposes in offices, etc.

Features

●It is an eyeball clip that can be used for general purpose in offices.

Materials

●Steel
Part Number
MD-00
MD-1
MD-2
MD-3
MD-4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe number attached Size Narrow Opening Dimensions Quantity in box
(Nos.)
Trusco Code Mass
(g)

฿ 500.00

CILPS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 120 SheetsSuper large75 mm10409-1761332

฿ 702.00

CILPS 1 Pack(s)

30 Pieces Per Package

10 Day(s) 110 SheetsLarge65 mm30409-1779646

฿ 735.00

CILPS 1 Pack(s)

40 Pieces Per Package

10 Day(s) 100 SheetsMedium size50 mm40409-1787606

฿ 834.00

CILPS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 70 SheetsSmall40 mm50409-1795437

฿ 902.00

CILPS 1 Pack(s)

60 Pieces Per Package

12 Day(s) 60 SheetsExtra small30 mm60409-1809349

Loading...

  1. 1
 

Basic Information

Product Model Clip