1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Binding String - Cellulose Tips【20-100 Pieces Per Package】【20-100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 115.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Convenient for organizing and storing thick documents.

Features

●All string textile parts are made of PET bottle recycled fiber.
●It is convenient for organizing and storing thick documents.

Specification

●Color:Black
●Length(mm):450
Part Number
TF-020S
TF-100PR
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Pieces Per Pack
(Nos.)
Trusco Code Mass
(g)

฿ 115.00

DESK GOODS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 20407-802110

฿ 389.00

DESK GOODS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 100407-803994

Loading...

  1. 1

Basic Information

Product Model Other Color Black Length(mm) 450
Advantage The string section is made entirely of plastic bottle regenerated fiber. Handy for organizing and storing thick documents.