1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy Blade Replacement Cutting Machine

CUTTER

Easy Blade Replacement Cutting Machine
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,897.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It can cut stacked papers of 15 mm thick with a single shot.
· Cutting can be done cleanly since the cut line is visible in light.

Part Number
PK-513LN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,897.82

฿ 20,481.59

CUTTER 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Paper Cutter Width(mm) 405 Depth(mm) 402
Height(mm) 440 Trusco Code 407-7946 Cut Width(mm) 299 (A4 long side)
Breakaway Number(Sheets) 160 Advantage 15 mm paper bundle can be cut in a single operation. The cutline is indicated by light so paper can be cut cleanly. Mass(g) 13000

Please check the type/dimensions/specifications of the part PK-513LN in the Easy Blade Replacement Cutting Machine series.