1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Keshipon (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 320.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●It is a stamp that makes personal information such as address and name that are hard to see.

Specification

●SPQ(piece):5
●Roller Width: 26mm 
●Marking Distance: Approx. 50m
Part Number
IS500CM-B-BL
IS500CM-B-GR
IS500CM-B-PK
IS500CM-B-WH
IS500CM-B-YL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code

฿ 320.00

STAMP 1 Piece(s) 1 Day(s) Blue407-7717

฿ 320.00

STAMP 1 Piece(s) 1 Day(s) Green407-7725

฿ 320.00

STAMP 1 Piece(s) 1 Day(s) Pink407-7733

฿ 320.00

STAMP 1 Piece(s) 1 Day(s) White407-7741

฿ 320.00

STAMP 1 Piece(s) 1 Day(s) Yellow407-7750

Loading...

  1. 1

Basic Information

Product Model Correction Tape Advantage This stamp makes it hard to see addresses, names and other personal information. This is a roller type so length can be freely adjusted to hide information. Specifications Roller width: 26 mm, sealing distance: approx. 50 m
Mass(g) 60