1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Correction Tape, Single-Use Type【1-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Correction Tape, Single-Use Type
  • Correction Tape, Single-Use Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 136.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Useful 2-way functionality to make detailed corrections exactly as you intend.
· Single-use type.

Part Number
WH-702
WH-704
WH-704-10P
WH-705
WH-705-10P
WH-706
WH-706-10P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDetails Model Body Color Tape width
(mm)
Trusco Code Quantity In Box
(Nos.)
Mass
(g)

฿ 136.85

CORRECTION TAPES 1 Piece(s) 19 Day(s) -Pink2.5407-8225-20

฿ 136.85

CORRECTION TAPES 1 Piece(s) 12 Day(s) -Green4.2407-8233-20

฿ 1,159.06

CORRECTION TAPES 1 Pack(s)

10 Pieces Per Package

12 Day(s) Bargain packGreen4.2407-824110220

฿ 136.85

CORRECTION TAPES 1 Piece(s) 12 Day(s) -Blue5407-8250-20

฿ 1,151.27

CORRECTION TAPES 1 Pack(s)

10 Pieces Per Package

1 Day(s) Bargain packBlue5407-826810220

฿ 136.85

CORRECTION TAPES 1 Piece(s) 12 Day(s) -Orange6407-8276-20

฿ 1,147.47

CORRECTION TAPES 1 Pack(s)

10 Pieces Per Package

14 Day(s) Bargain packOrange6407-828410220

Loading...

  1. 1

Basic Information

Product Model Correction Tape Length(mm) 12