1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wiper Rush (WH-064-GR)

CORRECTION TAPES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Wiper Rush
  • Wiper Rush
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· New tape mounting quickly absorbs ink, and since drying is fast, characters can be cleanly overwritten without smudging.
· A knock pen type.

 
Part Number
WH-064-GR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Color Tape width
(mm)
Trusco Code

฿ 115.98

CORRECTION TAPES 1 Piece(s) 12 Day(s) Green4.2407-8101

Loading...

  1. 1

Basic Information

Product Model Correction Tape Length(mm) 6 Advantage It is a knock pen type.
Mass(g) 18

Please check the type/dimensions/specifications of the part WH-064-GR in the Wiper Rush series.

Products with similar specification

Part Number
WH-064-OR
WH-065-BL
WH-065-PK
WH-066-LBL
WH-066LPK
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Color Tape width
(mm)
Trusco Code

฿ 115.98

1 Piece(s) 10 Day(s) Orange4.2407-8110

฿ 115.98

1 Piece(s) 12 Day(s) Blue5407-8144

฿ 115.98

1 Piece(s) 12 Day(s) Pink5407-8152

฿ 115.98

1 Piece(s) 19 Day(s) Light Blue6407-8187

฿ 115.98

1 Piece(s) 12 Day(s) Light pink6407-8195