1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NB-205 Lanyard for Name Tag

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 150.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wide strap for name tags of 15 mm (width) x 90 cm (total length).
[Features]
· With safety device.
· Country of manufacture: Japan.
· Products compliant with Green Purchasing Law of Japan/Listed in GPN Eco Product Net.
· Equipped parts: 2 (metal hook, detachable clamp).
[Applications]
· Strap that can be attached to name tags, cell phones or pens.

 
Part Number
NB-205-BU
NB-205-GN
NB-205-RD
NB-205-YE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStrap Color Trusco Code

฿ 185.00

NAME HOLDER 1 Piece(s) 10 Day(s) Blue400-6003

฿ 185.00

NAME HOLDER 1 Piece(s) 10 Day(s) Green400-6011

฿ 185.00

NAME HOLDER 1 Piece(s) 10 Day(s) Red400-6020

฿ 150.33

NAME HOLDER 1 Piece(s) 10 Day(s) Yellow400-6038

Loading...

  1. 1

Basic Information

Product Model Other Advantage Cellphones, pens, etc, can be attached to the detachable U-clamp. Can be removed and attached by one-touch operation. Specifications String: recycled PET
Mass(g) 20