1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Name Plate (Business Card Size with Double Use Clip)【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Name Plate (Business Card Size with Double Use Clip)
  • Name Plate (Business Card Size with Double Use Clip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 413.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for use at various types of exhibitions.
· Uses recycled PET that does not generate hydrochloric gas during incineration.
· Can be clipped or fixed with a safety pin.
· Metal Clip Dual Use

 
Part Number
L-1
N-4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Trusco Code Advantage Mass
(g)

฿ 416.25

NAME HOLDER 1 Pack(s)

10 Pieces Per Package

10 Day(s) Hard Type400-5767Suitable for use in various exhibitions, etc. Uses recycled PET that does not generate hydrogen chloride gas when incinerated.110

฿ 413.21

NAME HOLDER 1 Pack(s)

10 Pieces Per Package

10 Day(s) Soft Type400-5872Uses recycled PET that does not generate hydrogen chloride gas when incinerated.80

Loading...

  1. 1

Basic Information

Product Model Name Tag Medium Size Paper(mm) 90 x 55 (business card size) Number of packets 10 Sheets
Specifications Metal clip dual-use