1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soike Holder

DESK GOODS

Soike Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 245.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Can easily retrieve a large number of vouchers by rotating the head.

Specification

●Color:Blue
●W x D x H(mm):65 x 75 x 120
●SPQ(piece):6

Materials

●Main Body: Recycled ABS Resin
Part Number
SF-100-BU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 245.00

DESK GOODS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Punch Strap Color Blue Width(mm) 70
Depth(mm) 80 Height(mm) 125 Trusco Code 400-6160
Advantage A large volume of vouchers can easily be taken by rotating the head. Feature 2 The up-down head allows vouchers to slip quickly inside. Material Body: Recycled ABS
Mass(g) 140

Please check the type/dimensions/specifications of the part SF-100-BU in the Soike Holder series.