1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Bacterial Sponge Case Round Replacement Sponge

DESK GOODS

Anti-Bacterial Sponge Case Round Replacement Sponge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A spare sponge for the sponge case R-1.
· It uses an antimicrobial sponge.

Part Number
R-101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 48.23

DESK GOODS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Size φ55 x 28 mm Trusco Code 400-6135
Advantage Uses antibacterial sponge. Mass(g) 5

Please check the type/dimensions/specifications of the part R-101 in the Anti-Bacterial Sponge Case Round Replacement Sponge series.