1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Chime

DESK GOODS

Counter Chime
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,181.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Notifies with a soft electronic bell sound twice when the switch is pressed.
· Messages intended for the customer are printed by the main unit.
[Accessories]
· AA Batteries (x 2)
[Material]
· Main unit: Recycled ABS

Part Number
TB50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,181.00

DESK GOODS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Chime Size 70 x 90 x 55 mm Trusco Code 400-6186
Accessories AA Type Dry Cell Batteries (2 Pieces) Advantage Pressing the switch emits a gentle"ping pong" electronic call tone twice. Messages to customers are printed on the body. Material Body: Recycled ABS
Mass(g) 180

Please check the type/dimensions/specifications of the part TB50 in the Counter Chime series.