1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Two-Hole Punch PU-3000

PUNCH

Strong Two-Hole Punch PU-3000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,358.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drilling punch that can punch more than 150 sheets at a time.
[Features]
· No. of holes / 156 sheets of PPC paper (14.0 mm).
· With a gauge that enables easy centering of standard paper.
· Can be stored compactly using the handle stopper.
· Products compliant with Green Purchasing Law of Japan/Listed in GPN Eco Product Net.
[Applications]
· Compact but can punch a lot of holes in one go.
· Featuring a handle that can be used smoothly and easily applies force.
· It is useful for organizing thick documents such as contracts, catalogs, and magazines.

Features

●Since the punch blade is pipe type, it can be drilled lightly.

Specification

●Number of Drillable Sheet:156 Sheets(14.0mm)
●SPQ(piece):6
●With Side Gauge
Part Number
PU-3000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,358.34

PUNCH 1 Piece(s) 12 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Punch Drilling Capacity 156 Sheets (14.0 mm) Trusco Code 400-6097
Advantage Since the punch blade is a pipe type, holes can be made with little force. (with handle stopper) Mass(g) 2550

Please check the type/dimensions/specifications of the part PU-3000 in the Strong Two-Hole Punch PU-3000 series.