1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Hole Punch Capacity 34 Sheets (3.0 mm)

PUNCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 2-Hole Punch Capacity 34 Sheets (3.0 mm)
  • 2-Hole Punch Capacity 34 Sheets (3.0 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 666.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cutting edge has a sharp V-shape for smooth punching of large numbers of holes.
· Includes a depth adjustment gauge (3 steps) and horizontal gauge (A4 size, with 4-hole support function).
· Includes a horizontal gauge (A4 size 4-hole support function)

Part Number
PU-20N-BU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 666.87

PUNCH 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Model Punch Strap Color Blue Drilling Capacity 34 sheets (3.0 mm)
Trusco Code 400-6089 Advantage Since the blade tip is a sharp V shape, lots of holes can be made with ease. Feature 2 With depth adjustment gage (3-stage) and horizontal gage (with A4 size, 4-hole compatibility function).
Mass(g) 610