1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Punch (1 Hole)

PUNCH

Drill Punch (1 Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,792.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can easily punch holes in large amounts of documents by rotating the handle.

 
Part Number
D-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,792.00

PUNCH 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Punch Drilling Capacity 166 Sheets (14.0 mm) Trusco Code 400-5724
Advantage Holes can be made easily even in large amounts of documents just by turning the handle. Mass(g) 645

Please check the type/dimensions/specifications of the part D-1 in the Drill Punch (1 Hole) series.