1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holdy

DESK GOODS

Holdy
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 259.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Ballpoint pen is sold separately.

Product Description

[Features]
· Heavy and stable, it can be fixed to a table using the included double-sided tape.
[Material]
· Main unit: Recycled ABS

Part Number
PS-101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 259.48

DESK GOODS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Pen Case Trusco Code 400-6054 Use ballpoint pen diameter(mm) 6.5 ~ 7.5
Accessories Double-Sided Tape Attention Ballpoint pen sold separately Advantage It has a solid steady feel to it and it can be fixed on the table by double-sided tape (accessory).
Material Body: Recycled ABS Mass(g) 105

Please check the type/dimensions/specifications of the part PS-101 in the Holdy series.