1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pen Helpers

DESK GOODS

Pen Helpers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 82.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Ballpoint pen is sold separately.

Product Description

[Features]
· Pen helper for clip boards.
· Can be used for ball-point pens with a diameter of about 6.5 to 7.5 mm.

Part Number
PH-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 82.00

DESK GOODS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Pen Case Trusco Code 400-6046 Use ballpoint pen diameter(mm) 6.5 ~ 7.5
Attention Ballpoint pen sold separately Mass(g) 9

Please check the type/dimensions/specifications of the part PH-10 in the Pen Helpers series.